IESNA:LM-63-2002
[TEST]P1445106
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (5000K-300W-T4)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 100% (300W)
[MORE]OPTICS - TYPE 4
[LAMP]5000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]44688
TILT=NONE
1 46561 1 181 25 1 2 0.315 0.46 0
1 1 293.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
6136.9 6225.9 6329.1 6446 6576.9 6721.3 6881.3 7054 7238 7441.7
7661.8 7900.1 8156.2 8432.7 8724.2 9027.6 9339.8 9647.7 9952 10248.6
10537.5 10808.1 11064.4 11301.4 11530.8 11749.7 11934.9 12104.8 12257.4 12420.5
12614.4 12776.6 12897.6 12944.6 12917.7 12825.6 12703.7 12601 12553 12535.7
12530 12525.2 12510.8 12482.9 12438.8 12380.2 12308.3 12230.5 12148 12062.5
11970.4 11865.8 11748.7 11619.1 11473.2 11311 11126.8 10918.5 10687.2 10440.5
10144.9 9778.3 9341.9 8852.3 8367.6 7946.8 7612.8 7399.1 7289.5 7194.4
6925.4 6391.1 5678.6 4965.3 4305.2 3345.6 2046.2 905.6 680.6 471.3
262 228.5 201.1 174.4 147.7 120.1 90.1 65.2 40.6 15.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6223.8 6322.5 6434.3 6559.3 6696.9 6850.7 7017.9 7195.8 7394.3
7599.5 7829.4 8069.9 8331.5 8611.2 8899.2 9190.8 9486.3 9779.2 10067.2
10341.7 10609.4 10862.8 11108.5 11338.9 11563.5 11763.1 11944.5 12104.8 12263.1
12448.4 12622.1 12758.4 12838.1 12833.3 12760.3 12653.8 12530.9 12451.3 12410.9
12390.8 12377.4 12366.8 12351.4 12332.2 12299.6 12257.4 12212.3 12161.4 12108.6
12053.9 11990.6 11912.8 11825.5 11713.2 11581.7 11430.1 11255.4 11053.8 10824.4
10568.2 10269.7 9911.7 9498.3 9061 8651.9 8277 7962.8 7732.5 7571
7429 7178.9 6746.6 6140 5465.1 4723 3803.6 2512.5 1216 887.7
578.5 269.3 230.7 199.2 168.3 137.5 108.7 81.7 54.8 28
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6217.4 6305.5 6404.3 6514.1 6633.2 6772.2 6918 7076.8 7251.2
7433.4 7634.2 7844.5 8072.9 8309.7 8556.5 8812.1 9072.9 9332.7 9593.5
9843.5 10091.2 10323.4 10552.8 10772.6 10989.5 11198.7 11402.2 11589.4 11766.9
11940.7 12131.7 12308.3 12455.1 12554 12572.2 12527.1 12450.3 12370.6 12313.1
12285.2 12276.6 12275.6 12274.7 12270.8 12262.2 12247.8 12230.5 12207.5 12174.8
12135.5 12088.5 12034.7 11977.1 11914.7 11845.6 11760.2 11657.5 11531.8 11392.6
11231.4 11051.9 10850.3 10620 10362.8 10084.4 9785 9492 9211.7 8952.6
8711.8 8500.9 8294.4 8058.7 7767.6 7390.2 6859.7 6178 5309 4194.6
2707.5 1371.2 1002.2 646 289.8 215 157.5 117.7 81.3 45
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6208.1 6278.3 6354.9 6444.3 6541.4 6649.8 6768.9 6897.7 7035.9
7184.6 7342 7511.7 7690 7880.6 8080.7 8286.3 8493.4 8709.5 8921.4
9132.6 9344.1 9550.4 9755.2 9951 10144.9 10334.9 10517.3 10699.7 10878.2
11057.7 11241 11424.3 11601.9 11762.1 11887.9 11970.4 11988.6 11966.6 11936.8
11921.5 11921.5 11939.7 11971.4 12007.8 12041.4 12069.3 12089.4 12103.8 12113.4
12117.3 12116.3 12109.6 12101.9 12085.6 12063.5 12029.9 11985.8 11933 11873.5
11802.4 11714.1 11608.6 11481.9 11336 11165.2 10971.3 10743.8 10485.6 10199.6
9890.6 9574.7 9252.4 8939.8 8615.1 8222.7 7779 7153.9 6314.7 5261.6
3979.9 2611.1 1276.5 946.2 626.2 306.2 249.8 191.3 125.3 66.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6191 6239.1 6294.1 6356.8 6429.3 6507.3 6590.6 6680.6 6779.2
6885.7 6997.9 7118 7244.2 7382 7524.2 7676 7832.3 7992.6 8154.8
8320.8 8489.7 8656.9 8828.7 8991.9 9156.4 9315.9 9474.8 9632.4 9784
9935.7 10094 10257.2 10433.8 10605.6 10755.3 10889.7 10990.5 11068.2 11104.7
11116.2 11133.5 11167.1 11208.3 11258.3 11314.9 11378.2 11442.5 11504.9 11567.3
11624.9 11677.7 11731.4 11776.5 11814.9 11848.5 11875.4 11892.7 11899.4 11893.6
11873.5 11836 11791.9 11729.5 11644.1 11544.3 11422.4 11261.1 11070.1 10830.2
10538.4 10195.8 9797.5 9335.2 8798.9 8206.7 7557.3 6826.8 5944.9 4893.7
3646.3 2223.5 1029.8 743.3 484.1 224.8 171.8 130 93.1 52.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6169.6 6195.5 6226.1 6263.3 6307.4 6354.1 6404.8 6460.5 6521.6
6586.9 6657.7 6734.4 6815.2 6903.7 6995.4 7093.8 7198.8 7309.1 7421.6
7535.2 7655.2 7779.6 7905.2 8029.7 8151 8275.9 8403.7 8530.9 8661.9
8797.8 8931.4 9062.4 9193.1 9339.5 9494.6 9645.8 9776.3 9888.6 9982.7
10052.8 10102.7 10147.8 10201.5 10270.6 10347.4 10424.2 10503.9 10584.5 10662.2
10740 10812 10883.9 10947.3 11005.8 11057.7 11102.8 11141.2 11170.9 11188.2
11192 11173.8 11133.5 11084.5 11013.5 10922.3 10817.7 10668.9 10467.4 10205.4
9836.8 9337.6 8720.2 7999.3 7249.7 6461.4 5606.7 4495.5 3088.4 1704.2
779.5 536.2 307.7 253.1 211.8 172.2 132.5 96.8 67.6 38.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6126.7 6129.6 6137.6 6149.4 6167.8 6189.2 6211.9 6239.3 6270.6
6306.6 6344.4 6386.3 6435.9 6491.3 6548.4 6610.2 6677.7 6749.3 6820.9
6895.7 6973.7 7052.6 7131.3 7207.6 7285 7365.2 7445.5 7529.5 7617.9
7710.5 7805.1 7904.4 8001.4 8102.8 8207.9 8317.1 8425.1 8537.9 8653.3
8757.8 8846.6 8919.3 8978.6 9037.1 9100.7 9169.6 9235.7 9303.7 9368
9428.2 9483 9532.8 9577.4 9622.8 9664.1 9703.4 9738 9763.9 9783.1
9792.7 9788.8 9771.5 9749.5 9714 9658.3 9572.9 9446.9 9245.7 8928.1
8437 7731.4 6960 6243.2 5589.8 4826.4 3690.6 2395.8 1109.4 450.5
299.9 259.1 228 196.8 165.7 136.7 107.6 77.6 49.5 34.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6104.5 6086.1 6072.3 6062.9 6060.3 6060.9 6063.5 6070.7 6079.8
6091.5 6106.6 6127 6150.3 6177.6 6208.3 6245.3 6284.2 6327.5 6373.4
6423.1 6475 6527.2 6579.2 6631.9 6683.4 6736.7 6788.9 6841.8 6898.8
6959.3 7020.3 7081.8 7143.6 7206.9 7272.3 7340 7405.2 7466.3 7532.1
7602.9 7680.4 7752.9 7819 7883 7950.5 8022 8101 8184.8 8268.8
8356.7 8444.4 8531.6 8615.3 8693.9 8768 8839.1 8907.7 8969.9 9026.5
9077.3 9116.9 9147 9170.7 9178.5 9176.2 9165.3 9119.8 9034.9 8876
8600.5 8190.7 7655 7050.8 6476.2 5924.7 5223.1 4145.8 2946.5 1747.2
561.7 339.7 277.5 235.4 193.4 151.3 118.6 89 62.9 43.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6085.3 6046.7 6015 5989.9 5969.9 5954.1 5943.5 5936.5 5930.4
5925.6 5924.2 5927.8 5936 5946.6 5960.4 5978.2 6001.3 6026.7 6056.5
6088.6 6123.9 6162.5 6202.4 6244 6286.6 6331.2 6375.9 6421.4 6469.3
6517.9 6568 6618.9 6669.9 6716.8 6764.9 6813.9 6866.9 6920.3 6975.3
7032.9 7093.5 7159.1 7229.2 7303.6 7377.7 7455.4 7532.2 7609.6 7690.6
7771.5 7851.2 7930.9 8014.5 8101.8 8189.3 8278.5 8370.7 8467 8558.7
8651 8746.6 8844.1 8940.7 9033 9121.9 9197.1 9265.9 9324 9362.6
9359.5 9296.3 9156.7 8914.1 8596.3 8211.2 7817.9 7378.4 6826.5 5929.8
4533.4 3210.9 1888.4 591.5 389.2 313.4 251.8 190.1 129 88
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6069.4 6015.9 5971.3 5933.5 5903.1 5876.7 5853.4 5833.8 5818.4
5809.3 5802.2 5799.4 5799.7 5804.3 5812.5 5823.4 5839.2 5859.4 5880.6
5907.4 5935.5 5966.8 6000.2 6033.6 6069.5 6105.8 6142.5 6181.5 6219.1
6259.8 6301.7 6346.1 6390.9 6434.2 6480.5 6528.7 6578.7 6634.7 6695.3
6762.8 6827.5 6898.7 6970.8 7048.4 7125.2 7201.6 7276 7350.4 7423.2
7495.4 7568.9 7644.5 7723.1 7806.2 7892.4 7984.5 8083.9 8188.9 8295.8
8408.1 8524.5 8643.8 8764 8887.9 9007.8 9127 9234.9 9339.8 9430.8
9511.2 9566.5 9591.1 9551.2 9430.5 9205 8844.2 8253.1 7381.9 6224
4955.5 3824.8 2884.8 2302.7 1720.7 1140.8 702.2 488.4 274.7 61.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6058.8 5995.1 5941.2 5895.3 5856.9 5821 5789.4 5763.8 5742.8
5727.9 5718.5 5714.2 5715.1 5720.9 5729.8 5742.1 5758.7 5778.4 5799.8
5825 5849.2 5877.1 5906.2 5937.2 5969 6001.1 6035 6069 6107.2
6145.7 6187 6229 6270.5 6311.9 6357.8 6406.8 6463 6521.3 6582.4
6646.1 6708.9 6774 6835.8 6897.1 6956.5 7014.8 7075.5 7135.1 7200.6
7266.5 7338.7 7415.1 7496 7581.6 7669.8 7756.9 7843.5 7926.9 8004.1
8077.5 8159.7 8242.7 8325.3 8403.4 8479 8556.5 8626.1 8689.4 8723.3
8742.9 8743.9 8686.5 8577.9 8396.3 8060.8 7603.7 7094.2 6453.1 5583.5
4690.8 3946.3 3473.9 3237.3 2452.7 1668.2 900 628.3 356.7 90.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6054.2 5984.6 5925.7 5874.6 5830.5 5788.5 5752.7 5722.3 5698.8
5679.8 5668.6 5665.1 5666.5 5670.4 5680 5692.8 5707.5 5726.4 5747.6
5768.4 5788.3 5809.9 5833.8 5861.6 5891.6 5924.9 5962.6 6003.4 6048.1
6094.1 6139.8 6186.8 6234.9 6284 6333.4 6383.9 6435.8 6483.8 6530.6
6580.2 6630.8 6682.5 6735.6 6789.5 6846.2 6905.3 6970.1 7041.3 7116.2
7190 7266.3 7344.2 7422.4 7499.9 7570 7630.7 7681.3 7730.7 7777.1
7820.7 7856.6 7885.5 7919.2 7949.7 7977.8 7993.5 7985.5 7962.3 7891.7
7735.8 7458 7007.7 6383.5 5703.6 4997 4240.9 3387.8 2828.2 2925.1
3515.4 3719.9 2813.3 1906.8 1004.3 530.8 425.1 319.5 213.8 108.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6054.5 5984.1 5922.2 5871.5 5825.1 5783.3 5745.8 5714 5688.7
5670.3 5658.6 5653.5 5653.3 5658.2 5666.4 5678.8 5694.3 5711.7 5729.5
5748.4 5767.5 5787.3 5811.1 5839 5870 5906.3 5947.3 5992.2 6041
6094.4 6147.6 6206.4 6265.7 6323.2 6384.3 6447.8 6509.2 6569.5 6633.7
6697.9 6756.8 6816.4 6873.1 6929.2 6984.7 7037.9 7094 7142 7190.6
7238.8 7290.9 7339.7 7385.5 7429.6 7475.2 7519.7 7563.6 7606 7647.8
7684.1 7717.6 7752.5 7785.1 7818.5 7824.6 7783.7 7737.6 7656.4 7445.2
7087.7 6544.6 5877.7 5193.3 4507.8 3649.9 2747.8 2151.2 2255.9 2845.1
3247.3 2518.5 1789.5 1063.4 567.5 342.2 119.8 80.8 41.8 3.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6062.5 5994.9 5936.5 5887 5844.4 5804.5 5769 5739.7 5716.6
5697.7 5685.8 5680.1 5681.2 5685.9 5693.6 5706.1 5723 5743.1 5765.2
5788.5 5814.2 5840.2 5867.2 5896.5 5929.8 5966.7 6006.6 6050.9 6097
6143.3 6189.2 6236.2 6283.7 6330.8 6379.7 6429.4 6477.5 6523.5 6569.3
6617.4 6669.5 6724.5 6780.9 6839.9 6898.9 6962.3 7028.3 7098.8 7172.4
7249.9 7326.3 7406.2 7484.6 7559.9 7627.2 7686.8 7742.5 7792.5 7838.8
7879 7912.6 7943.8 7977.6 8013.5 8038.1 8036.5 8016.5 7987 7903.3
7720.4 7408.8 6922.6 6323.1 5640.6 4908.4 4143.5 3343 2869.1 3085.3
3656.5 3646.8 2736.9 1826.9 921.7 513.4 411.3 309.2 207.1 104.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6074.7 6016.3 5964.2 5919.7 5882.6 5848.4 5819 5795 5773.1
5757.3 5747.9 5743 5743.7 5750.5 5760 5773.2 5790.5 5812.9 5838.4
5866.5 5897.5 5928.8 5962.9 5998.5 6037 6074.9 6111.7 6148.8 6188.5
6227.6 6268.1 6308.7 6350.6 6392.4 6437.8 6487.1 6543.2 6602.6 6666.2
6729.9 6794 6856.8 6918 6980 7041.3 7103.5 7164.9 7226.4 7291.8
7361.5 7435.1 7513.9 7596.7 7681.7 7771.4 7860.6 7951.6 8032.7 8107.7
8184.5 8269.2 8354.2 8428.3 8496.9 8566.8 8640 8700.4 8749.7 8775.4
8777.4 8744.9 8665.7 8539 8296.8 7910.7 7452.3 6917.6 6229.6 5335.3
4412.2 3599.7 3264.9 2573.2 1881.6 1190 662.1 530 398 265.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6093.4 6046.2 6004.6 5970.6 5941.5 5916.1 5892.7 5874.1 5860.9
5850 5843 5842.4 5846.2 5853 5865.1 5883.7 5904.5 5927.3 5954
5983.5 6017 6051.6 6087.9 6123.7 6160.3 6197.8 6236.3 6277.7 6319.7
6363.6 6408.8 6453.7 6499.2 6543.3 6588.6 6634.5 6685.7 6745 6808.5
6875 6945.9 7021 7097.1 7171 7245.1 7317.5 7390 7460.4 7532.1
7605.1 7678.9 7757.2 7837.2 7922.1 8013.6 8110.4 8213.1 8322.8 8435.2
8551.1 8668.9 8789.3 8905.7 9027.2 9145.3 9254.2 9358.8 9448.1 9522.3
9576.2 9602.6 9578.8 9458.2 9226.7 8895.3 8391.4 7626.4 6584.5 5432.8
4302 3342.1 2659.9 1977.7 1298.5 756 532.3 308.6 86.9 45.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6113.6 6084.3 6058.3 6037.4 6020.2 6006.7 5995.6 5986.5 5980.4
5978 5982.1 5989.7 6003 6018.7 6038.9 6062.9 6091.2 6121.7 6155.1
6192.8 6233.6 6277 6322.1 6369.8 6419 6467.1 6516.3 6566.4 6615.3
6665.1 6714 6763.7 6811.6 6856.6 6903.1 6952.4 7002.6 7055.4 7111.2
7167.1 7227.4 7290.2 7356 7430.6 7508.6 7591 7678.2 7768.7 7856.3
7941.8 8022.8 8103.5 8187.2 8272.8 8362.3 8454.1 8543.7 8633.3 8722.6
8808.8 8894.5 8984.1 9072.1 9154.8 9233.6 9303.9 9346.9 9352.4 9322.7
9251.3 9114.3 8914.7 8614 8256.4 7881.9 7478.3 6937 6079.7 4774.7
3373.3 1971.8 597.7 401.2 329.1 267.9 206.7 145.6 110.5 75.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6135.3 6125.6 6118.9 6116 6115.8 6120.5 6125.8 6133.4 6144.3
6161.1 6182.1 6207.6 6237.5 6270.5 6306.5 6346.4 6389.6 6437.3 6486.5
6540.7 6596.4 6653.8 6711.4 6770.8 6828.2 6887.3 6946.2 7007.4 7071.4
7137.7 7204.7 7269.5 7335 7402.3 7470.9 7537.7 7599.7 7661.9 7718.9
7780 7838.8 7903.5 7977.1 8055 8132.8 8208.2 8289.6 8380.2 8470.7
8561 8649.8 8735.3 8813.5 8884.6 8949.7 9009.2 9063.3 9112.6 9153.9
9184.8 9204.8 9214.2 9217.7 9208.9 9185.2 9131.7 9034.4 8882 8642.9
8256.4 7711.5 7113.4 6556.2 6023.1 5287.8 4196.5 2970 1743.4 519.9
338.9 278.8 239.2 199.6 160.2 127.7 98.3 71.1 49.1 27
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6136.1 6148.3 6163.6 6182.2 6203.4 6229.3 6257.1 6287.2 6320.6
6361.3 6407.8 6459 6513.2 6569.3 6632.9 6700.9 6771.6 6847.2 6923
7001.6 7082.7 7162.5 7242.7 7322.2 7404.7 7485.4 7570.9 7661.4 7755.2
7854.1 7957.8 8060.7 8171.2 8281.9 8392.4 8497.8 8608.5 8711.7 8803.9
8885.2 8959.3 9028.3 9098.4 9166.5 9232.1 9298.1 9366.2 9426 9480.6
9529.6 9575.3 9622.8 9665 9705.3 9738 9767.7 9794.6 9811.9 9816.7
9810.9 9804.2 9789.8 9755.2 9702.4 9612.2 9469.8 9278.1 8966.4 8477.1
7786.9 6987.3 6273.7 5631.3 4899.2 3768.8 2350.8 1099.2 802.9 536.6
270.4 232.2 202.3 173.2 143.9 113.1 84.9 56.9 28.8 9.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6157.5 6192.2 6231.4 6273.9 6319.3 6369.7 6425.1 6484.1 6548.5
6617.7 6695.5 6779.7 6869.5 6962.1 7061 7164.4 7274.8 7386.7 7503
7624 7750.3 7875.2 8004.4 8132 8261.7 8392.7 8523.6 8658.1 8797.2
8937.9 9085.6 9235.9 9392 9538.7 9676.5 9808 9920.3 10005.7 10067.2
10110.4 10150.7 10205.4 10279.3 10360.9 10438.6 10514.4 10590.2 10671.8 10753.4
10828.3 10899.3 10962.6 11019.3 11067.3 11106.6 11135.4 11148.8 11156.5 11151.7
11127.7 11088.4 11036.5 10967.4 10879.1 10757.2 10593.1 10375.3 10096 9739.9
9251.5 8607.4 7883.1 7106.5 6344.3 5485.6 4400.6 3038.4 1650.8 733.9
521.5 311 257.4 217.9 180.8 140.9 105.7 75.8 46.1 16.3
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6177.7 6233.9 6296.7 6365.4 6437.8 6518.6 6605.3 6698.7 6798.1
6905.6 7022 7146.2 7278.9 7421.5 7569.6 7728.1 7889.9 8058.6 8229.3
8402.1 8578.9 8752.5 8928.6 9100.7 9270.5 9432.6 9596.2 9755.2 9917.4
10086.4 10263 10435.7 10602.7 10758.2 10895.5 11002.9 11067.3 11098 11117.2
11137.3 11167.1 11206.4 11254.4 11314.9 11384 11458.8 11532.7 11599.9 11661.4
11715.1 11764.1 11808.2 11847.6 11880.2 11902.3 11920.5 11927.2 11917.6 11896.5
11866.8 11825.5 11763.1 11681.5 11578.8 11451.2 11292.8 11110.4 10883 10606.6
10277.4 9877.1 9433.4 8889 8257.5 7552.5 6810.4 5958 4928.6 3738.8
2356.8 1122.9 819.9 531.9 243.8 182.3 139.2 101.9 65 49.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6197.1 6271.4 6355.6 6450.3 6552.1 6662 6780.1 6906.7 7043.5
7192 7350.9 7520.3 7706.7 7899.5 8104.2 8316.4 8532.7 8757.3 8974.4
9195.5 9409.3 9618.9 9823.4 10020.1 10211.1 10398.3 10589.3 10784.1 10971.3
11156.5 11355.2 11527.9 11694 11828.4 11922.4 11962.7 11966.6 11943.5 11919.5
11913.8 11932 11969.4 12012.6 12053 12087.5 12116.3 12136.5 12149.9 12160.4
12165.2 12165.2 12161.4 12154.7 12140.3 12119.2 12085.6 12041.4 11976.2 11905.1
11819.7 11730.5 11624.9 11496.3 11335 11142.1 10917.5 10672.8 10405 10119
9803.2 9470.6 9135.3 8785.1 8407.3 7955 7419.4 6673.8 5633.7 4410.2
3054 1689.8 1219.1 773.1 327.1 275.4 221.8 157.5 86 64.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6210.1 6302.2 6405.4 6519.1 6642.7 6778.9 6926.2 7083.2 7254.1
7438.7 7637.5 7849.4 8079.9 8316.4 8564.6 8827.1 9098.5 9367.2 9627.6
9881.9 10128.6 10363.7 10588.3 10808.1 11026.9 11243.9 11454 11642.2 11820.7
12001.1 12180.6 12349.5 12471.4 12535.7 12536.7 12494.5 12415.7 12344.7 12309.2
12296.7 12293.9 12293.9 12294.8 12294.8 12291.9 12286.2 12273.7 12255.5 12223.8
12185.4 12136.5 12079.8 12020.3 11958.9 11888.8 11804.4 11699.8 11571.1 11429.1
11265.9 11075.9 10868.6 10649.7 10406.9 10135.3 9842.6 9552.7 9264.8 9014.7
8795.4 8568.5 8309.5 8063.9 7751.2 7286.5 6671.6 5960.9 5052.7 3795.1
2204.1 1054 786.2 525.1 264 192.7 144.8 106.2 85.2 64.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6221.5 6323 6436.4 6562.8 6702.3 6855.8 7022.3 7199.9 7394.5
7608 7835.9 8078 8340.8 8616.4 8903.5 9202.9 9500.9 9803.2 10089.2
10364.7 10624.8 10874.3 11121 11358.1 11586.5 11794.8 11978.1 12137.4 12302.5
12483.9 12651.9 12774.7 12835.2 12823.7 12747.8 12631.7 12518.4 12443.6 12410.9
12394.6 12387 12378.3 12367.8 12349.5 12317.9 12275.6 12228.6 12177.7 12124.9
12074.1 12014.6 11940.7 11852.4 11739.1 11606.7 11454 11276.5 11072.1 10839.8
10586.4 10297.5 9951 9546.7 9105.5 8694.1 8339.8 8038.7 7810.9 7633.4
7476.9 7225.2 6780.2 6163.7 5455.6 4687.4 3751.7 2511.1 1261.6 911.3
594.3 277.4 230.3 200.9 168.4 135.2 105.1 77.7 50.4 23.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
6136.9 6225.9 6329.1 6446 6576.9 6721.3 6881.3 7054 7238 7441.7
7661.8 7900.1 8156.2 8432.7 8724.2 9027.6 9339.8 9647.7 9952 10248.6
10537.5 10808.1 11064.4 11301.4 11530.8 11749.7 11934.9 12104.8 12257.4 12420.5
12614.4 12776.6 12897.6 12944.6 12917.7 12825.6 12703.7 12601 12553 12535.7
12530 12525.2 12510.8 12482.9 12438.8 12380.2 12308.3 12230.5 12148 12062.5
11970.4 11865.8 11748.7 11619.1 11473.2 11311 11126.8 10918.5 10687.2 10440.5
10144.9 9778.3 9341.9 8852.3 8367.6 7946.8 7612.8 7399.1 7289.5 7194.4
6925.4 6391.1 5678.6 4965.3 4305.2 3345.6 2046.2 905.6 680.6 471.3
262 228.5 201.1 174.4 147.7 120.1 90.1 65.2 40.6 15.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
